Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

840-B

Expand Table
EN
1/5
Code
MODEL
Product Name
ITEM
Colour
COLOUR
Material
MATERIAL
Length
LENGTH [mm]
Aperture
APERTURE [mm]
Weight
WEIGHT [g]
1
2
3
840-B
Wheel with Rubber
Green
Nylon+rubber
82.0
20
64
840-C
Wheel with Rubber
Green
Nylon+rubber
84.5
20
66
840-D
Wheel with Rubber
Green
Nylon+rubber
84.5
18
69
Show compressed display (3 products)
ShorttextConveyor Components
Últimos cambios26.03.2025 06:17:16
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties